1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Solid Carbide Drills Medium for High Speed Processing_FS-GDN

Solid Carbide Drills Medium for High Speed Processing_FS-GDN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,636.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide drill medium type for high-speed machining with excellent heat resistance and abrasion resistance.

 
Part Number
FS-GDN-3.5
FS-GDN-4.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter
(mm)
Thinning

฿ 4,636.00

OSG CARBIDE DRILL 1 Piece(s) 6 Day(s) 3.530604R type$X type$R type

฿ 5,203.00

OSG CARBIDE DRILL 1 Piece(s) 6 Day(s) 4.536715R type$R type

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron Tool Material Type Carbide Link Model End Mill Link
Coating Presence Included Coating Type TiAlN Oil-Hole Presence None
Permissible values of the outer diameter and the diameter h8 Torsional Angle(°) 30