1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

90° Angle Dresser (Part Number)

SK2 JIG

90° Angle Dresser
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 106,519.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sine bar type precision angle dresser, which can be inclined to a desired angle with the block gauge.
· It is finished to 45° (without block gauge).

 
Part Number
KD-90 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 106,519.00

฿ 79,889.25

SK2 JIG 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Diamond Dresser

Please check the type/dimensions/specifications of the part KD-90 in the 90° Angle Dresser series.