1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Both Sides Dresser

SK2 JIG

Both Sides Dresser
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 124,386.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simultaneous dressing of both sides of grinding wheel (single-side cut amount 0.005 mm) permits most appropriate processing of wheel for deep groove grinding.
· Both single-point diamond and multi-point can be used.
· Diamond is set easily and positively because of fixing in V-groove.
· Since the slides are protected with seals against dust, very smooth sliding motion is guaranteed.

Part Number
SD-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 124,386.66

SK2 JIG 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Diamond Dresser Overall Length(mm) 174