1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire-Cut System Tooling WST-202 (V Block No.2)

SK2 JIG

Wire-Cut System Tooling WST-202 (V Block No.2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 73,983.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses martensitic stainless steel, which is finished with precision grinding after full quenching.
· To use, attach the leveling base to the wire-cut electric discharge machine workpiece stand and mount the fine vise, V block and pallet holder according to the shape of the workpiece.
· The leveling base positioning pin allows the fine vise, V block and pallet holder to be mounted to the leveling base easily and also to be replaced easily.

Part Number
WST-202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 73,983.87

SK2 JIG 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Product Type Tool Holder Detailed type V block No.2 Size(mm) 157 × 125 × 34.5 (excludes fixed part, V block thickness of 30 mm)
Workpiece maximum load(kg) 5 Clamp capacity ø50 to ø125 mm Weight(kg) 2.3

Please check the type/dimensions/specifications of the part WST-202 in the Wire-Cut System Tooling WST-202 (V Block No.2) series.