(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Suitable for clamping thin workpieces.
·Materials: martensitic stainless steel
Product Type | Other Jigs | Jaw depth(mm) | 80 | Precision | Parallelism/squareness: within 0.002 mm |
---|---|---|---|---|---|
Size(mm) | 220 × 22 × 180 | Workpiece maximum load(kg) | 7 | Mounting dimensions | Workpiece stand mounting hole: M8 compatible |
Weight(kg) | 4.3 |
Please check the type/dimensions/specifications of the part WP-160AJL in the Fine Adjustment Wire-Cut Pallet series.
Part Number |
---|
WP-160AJR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detailed type |
---|---|---|---|---|---|
฿ 118,307.93 | 1 Piece(s) | 9 Day(s) | Wire-cut pallet (right-handed) |
How can we improve?
How can we improve?