1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision V Block

Precision V Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,915.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used as a jig for precision grinding, electrical discharge machining, inspection or scribing.
· Because the clamp arm is narrower than the V-block width, the V-block can be used on its side.
· For model MB-503SU (martensitic stainless steel), the upper and lower V-shaped brim surfaces have been subjected to shoulder relief processing.

Part Number
MB-2505
MB-503SU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)

฿ 26,915.95

SK2 JIG 1 Piece(s) 45 Day(s) 503040 (excluding knob)

฿ 42,957.03

SK2 JIG 1 Piece(s) 45 Day(s) 707060 (excluding knob)

Loading...

  1. 1

Basic Information

Product Type V Block Degree of deviation between base surface and V groove(μm) Misalignment within 0.003 mm