1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Air AR-250-8.0

NCD CORD REEL

Auto Air AR-250-8.0
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,272.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Auto alignment wind-up mechanism included

Part Number
AR-250-8.0 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,272.00

฿ 11,289.01

NCD CORD REEL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Detailed type Auto alignment wind-up mechanism included Size(mm) W215 × D332 × H362 Pressure(MPa) 1.2
Applicable part Primary side (male): 80PN, Secondary side (female): 200-80SN JAN code 4937305039403 Trusco code 814-7490
Mass(g) 6,800 Material Polyurethane, (meshed) Hose length Primary side: 1 m + secondary side: 25 m
Internal diameter × outer diameter(mm) 8.0 × 12

Please check the type/dimensions/specifications of the part AR-250-8.0 in the Auto Air AR-250-8.0 series.