1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Business Use Digital Inverter DC Welding Machine BM1-100DA For 100 V Only

ELECTRIC WELDING MACHINE

Electric Welding Machine, Business Use Digital Inverter DC Welding Machine BM1-100DA For 100 V Only
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 33,885.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 100 V dedicated welding machine.
· Accurate adjustment is easy using the digital display which shows welding current.
· Easy to carry.

Part Number
BM1-100DA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 33,885.22

฿ 29,930.81

ELECTRIC WELDING MACHINE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Arc Welder Voltage(V) Single-phase 100 Rated Capacity(KVA) 3.2
Welding Current(A) 100 Compatible Welding Rod(φmm) ø2.6 Weld Base Material(mm) 1.0 to 5.0
Size(mm) W125 × D354 × H196 (excluding handle) Mass(g) 5100 Usage Rate(%) 20
JAN code 4937305050866 Trusco Code 781-4178 Specifications With electric shock prevention function
Accessory M8 × 15 hexagonal bolt × 2, M8 nut × 2, insulating terminal cover (blue) × 2 Input voltage range(V) 85 to 115 Rated load voltage(V) 24
No-load voltage(V) Power supply (in): 9, (cut): 105 Operating environment temperature(°C) -35 to 45 Output terminals M8
Input breaker 30 A or higher Input wire 2.0 ml × 3 core × 3 m (Exchange plug)

Please check the type/dimensions/specifications of the part BM1-100DA in the Electric Welding Machine, Business Use Digital Inverter DC Welding Machine BM1-100DA For 100 V Only series.