1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Microscope O-SCOPE2

OTK ILLUMINATED MAGNIFIERS

Portable Microscope O-SCOPE2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This product boasts a compact design that allows it to be taken outdoors but with similar optical performance and resolution to general biological microscopes.
· Portable, monocular, transmission-type biological microscope (inverted image)
· Images can be imported to iPhones and other smartphones (using an adapter)

Part Number
OS1-146
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Magnification(x) Objective lens: 10/40 & 60, 10x ocular lens: 100/400 & 600, 16x ocular lens: 160/640 & 960 Light presence With LED Light
Type Portable, monocular, transmission-type biological microscope Light Source High-luminosity white LED Light Control Function Yes
Weight(g) 480 (with 2 objective lenses) Product Dimensions(mm) Main body: length 133 × width 110 × height 49; Total body size: length 154 × width 122 × height 66