1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid Drill (Heavy Duty Type) for Ultra-Hard Steel, For 2D SDX2A

Solid Drill (Heavy Duty Type) for Ultra-Hard Steel, For 2D SDX2A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,037.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Realizes smooth cutting powder ejection.
[Specifications]
· External lubrication

Part Number
SDX2A005
SDX2A0085
SDX2A025
SDX2A043
SDX2A045
SDX2A0185
SDX2A0285
SDX2A0385
SDX2A0485
SDX2A0585
SDX2A0685
SDX2A0785
SDX2A0885
SDX2A0985
SDX2A1085
SDX2A1185
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
shank diameter
(mm)

฿ 1,120.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) --3

฿ 1,120.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) 0.85-3

฿ 1,037.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) --3

฿ 1,372.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) --5

฿ 1,372.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) --5

฿ 1,037.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) --3

฿ 1,037.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) 2.85-3

฿ 1,289.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) 3.85584

฿ 1,484.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) --5

฿ 1,709.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) 5.85-6

฿ 1,932.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) 6.85-7

฿ 2,044.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) 7.85-8

฿ 2,269.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) 8.85-9

฿ 2,577.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) 9.85-10

฿ 2,997.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) 10.85-11

฿ 3,304.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) 11.85-12

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type OK Coated With/without Oil Hole NA
tip angle(°) 135