1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Part HS Screw

Part HS Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 302.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard is Torx-Plus.

Part Number
HS-2524TRP
HS-2534TRP
HS-3048TRP
HS-4067TRP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length L
(mm)
Detailed Type Set Screw Torque
(N・m)

฿ 302.10

KYR TURNING TOOLS 1 Piece(s) 31 Day(s) 2.45IP (Shape)M2.5 x 0.350.4

฿ 302.10

KYR TURNING TOOLS 1 Piece(s) 31 Day(s) 3.45IP (Shape)M2.5 x 0.350.4

฿ 302.10

KYR TURNING TOOLS 1 Piece(s) 31 Day(s) 4.86IP (Shape)M3 x 0.50.5

฿ 302.10

KYR TURNING TOOLS 1 Piece(s) 31 Day(s) 6.77IP (Shape)M4 x 0.70.8

Loading...

  1. 1

Basic Information

Applicable Holder DRA Compliant