(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
The special nano-laminated coating improves abrasion resistance and stability and is compatible with roughing and semi-finishing of stainless steel and heat resistant alloys, and for the parting-off of stainless steel.
Shape (initial letter of model number) | L (Rectangular) | Clearance angle | P (11°) | Work material | Stainless Steel / Heat-resistant alloy, titanium alloy |
---|---|---|---|---|---|
Material types | PR1535 | Compatible holder | MFH type | Selfishly | Right |
rε(Z)(mm) | 1.0 | Trusco Code | 823-0092 | Coating type | MEGACOAT NANO |
Please check the type/dimensions/specifications of the part LPGT010210ER-GM-PR1535 in the Milling Insert (With Hole) LPGT series.
How can we improve?
How can we improve?