1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Efficiency Ball End Mill (For Profiling) 2SEB

KYR ENDMILLS

High Efficiency Ball End Mill (For Profiling) 2SEB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,762.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Special cutting edge shape has excellent sharpness
· MEGACOAT NANO coating provides high precision and a long tool life.

Part Number
2SEB060-120-R30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,762.38

KYR ENDMILLS 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

R Size(mm) 3 Type Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron
Number of Flutes(sheet) 2 Processing Applications Curved Surface / Side Surface / Carving / R-Groove Trusco Code 805-0347
코팅 종류 MEGACOAT NANO 비틀림 각(°) 30

Please check the type/dimensions/specifications of the part 2SEB060-120-R30 in the High Efficiency Ball End Mill (For Profiling) 2SEB series.