(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Low resistance design for improved hole accuracy
· Thick holder core suppresses deflection
· Cuts scrap into fine pieces
· Simple tip replacement
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Applicable Tip | Shank diameter (mm) | Shank Length (mm) | Machining Depth (mm) | Trusco Code | Set Screw | Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,303.91 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 7.94 to 8.49 | - | DA0794M-GM to DA0840M-GM | 12 | 45 | 42.5 | 820-5694 | HS-2524TRP | FTP-5 | ||
฿ 11,303.91 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 8.50 to 8.99 | 104 | DA0850M-GM to DA0890M-GM | 12 | 45 | 45.0 | 820-5697 | HS-2524TRP | FTP-5 | ||
฿ 11,303.91 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 9.00 to 9.49 | 107 | DA0900M-GM to DA0940M-GM | 12 | 45 | 47.5 | - | HS-2524TRP | FTP-5 | ||
฿ 11,303.91 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 9.50 to 9.99 | 110 | DA0950M-GM to DA0990M-GM | 12 | 45 | 50.0 | 820-5702 | HS-2524TRP | FTP-5 | ||
฿ 11,303.91 | KYR DRILLS | 1 Piece(s) | 5 Day(s) | 10.00 to 10.49 | 116 | DA1000M-GM to DA1040M-GM | 16 | 48 | 52.5 | 820-0327 | HS-2534TRP | FTP-5 | ||
฿ 12,119.25 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 10.50 to 10.99 | 119 | DA1050M-GM to DA1090M-GM | 16 | 48 | 55.0 | 820-5706 | HS-2534TRP | FTP-5 | ||
฿ 12,119.25 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 11.00 to 11.49 | 123 | DA1100M-GM to DA1140M-GM | 16 | 48 | 57.5 | 820-5708 | HS-2534TRP | FTP-5 | ||
฿ 12,119.25 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 11.50 to 11.99 | 126 | DA1150M-GM to DA1190M-GM | 16 | 48 | 60.0 | 820-5711 | HS-2534TRP | FTP-5 | ||
฿ 12,119.25 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 12.00 to 12.49 | 129 | DA1200M-GM to DA1240M-GM | 16 | 48 | 62.5 | - | HS-2534TRP | FTP-5 | ||
฿ 12,119.25 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 12.50 to 12.99 | 132 | DA1250M-GM to DA1290M-GM | 16 | 48 | 65.0 | 820-5715 | HS-2534TRP | FTP-5 | ||
฿ 12,119.25 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 13.00 to 13.49 | 135 | DA1300M-GM to DA1340M-GM | 16 | 48 | 67.5 | 820-5717 | HS-2534TRP | FTP-5 | ||
฿ 12,119.25 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 13.50 to 13.99 | 138 | DA1350M-GM to DA1390M-GM | 16 | 48 | 70.0 | 820-5720 | HS-2534TRP | FTP-5 | ||
฿ 12,119.25 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 14.00 to 14.49 | 141 | DA1400M-GM to DA1440M-GM | 16 | 48 | 72.5 | 820-5722 | HS-3048TRP | FTP-6 | ||
฿ 12,119.25 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 14.50 to 14.99 | 144 | DA1450M-GM to DA1490M-GM | 16 | 48 | 75.0 | 820-5724 | HS-3048TRP | FTP-6 | ||
฿ 12,997.28 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 15.00 to 15.99 | - | DA1500M-GM to DA1590M-GM | 20 | 50 | 80.0 | 820-5726 | HS-3048TRP | FTP-6 | ||
฿ 12,997.28 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 16.00 to 16.99 | - | DA1600M-GM to DA1690M-GM | 20 | 50 | 85.0 | 820-5728 | HS-3048TRP | FTP-6 | ||
฿ 12,207.00 | KYR DRILLS | 1 Piece(s) | 5 Day(s) | 17.00 to 17.99 | - | DA1700M-GM to DA1790M-GM | 20 | 50 | 90.0 | 820-5730 | HS-3048TRP | FTP-6 | ||
฿ 15,161.02 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 18.00 to 18.99 | 179 | DA1800M-GM to DA1890M-GM | 25 | 56 | 95.0 | 820-0335 | HS-4067TRP | FTP-7 | ||
฿ 15,161.02 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 19.00 to 19.99 | - | DA1900M-GM to DA1990M-GM | 25 | 56 | 100.0 | 820-5733 | HS-4067TRP | FTP-7 | ||
฿ 18,171.43 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 20.00 to 20.99 | - | DA2000M-GM to DA2090M-GM | 25 | 56 | 105.0 | - | HS-4067TRP | FTP-7 | ||
฿ 18,171.43 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 21.00 to 21.99 | - | DA2100M-GM to DA2150M-GM | 25 | 56 | 110.0 | 820-5737 | HS-4067TRP | FTP-7 | ||
฿ 18,171.43 | DRILLS | 1 Piece(s) | 7 Day(s) | 22.00 to 22.99 | 204 | DA2200M-GM to DA2250M-GM | 25 | 56 | 115.0 | - | HS-4067TRP | FTP-7 | ||
฿ 19,990.22 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 23.00 to 23.99 | - | DA2300M-GM to DA2350M-GM | 25 | 56 | 120.0 | 820-5742 | HS-4067TRP | FTP-7 | ||
฿ 19,990.22 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 24.00 to 24.99 | 216 | DA2400M-GM to DA2450M-GM | 25 | 56 | 125.0 | 820-5745 | HS-4067TRP | FTP-7 | ||
฿ 22,373.47 | KYR DRILLS | 1 Piece(s) | 7 Day(s) | 25.00 to 25.50 | - | DA2500M-GM to DA2550M-GM | 25 | 56 | 130.0 | 820-5748 | HS-4067TRP | FTP-7 |
Loading...
With/without Oil Hole | Available | Detailed Type | Shank with Flange |
---|
How can we improve?
How can we improve?