1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magic Drill Shank with Flange SF-DRA Type (Machining Depth: 3 x D) (SF12-DRA080M-3)

KYR DRILLS

Magic Drill Shank with Flange SF-DRA Type (Machining Depth: 3 x D) (SF12-DRA080M-3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Low resistance design for improved hole accuracy
· Thick holder core suppresses deflection
· Cuts scrap into fine pieces
· Simple tip replacement

Part Number
SF12-DRA080M-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Applicable Tip Shank diameter
(mm)
Shank Length
(mm)
Machining Depth
(mm)
Trusco Code Set Screw Wrench

฿ 9,516.48

KYR DRILLS 1 Piece(s) 7 Day(s) 7.94 to 8.4984DA0794M-GM to DA0840M-GM124525.5-HS-2524TRPFTP-5

Loading...

  1. 1

Basic Information

With/without Oil Hole Available Detailed Type Shank with Flange

Please check the type/dimensions/specifications of the part SF12-DRA080M-3 in the Magic Drill Shank with Flange SF-DRA Type (Machining Depth: 3 x D) series.

Products with similar specification

Part Number
SF12-DRA085M-3
SF12-DRA090M-3
SF12-DRA095M-3
SF16-DRA100M-3
SF16-DRA105M-3
SF16-DRA110M-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Applicable Tip Shank diameter
(mm)
Shank Length
(mm)
Machining Depth
(mm)
Trusco Code Set Screw Wrench

฿ 9,516.48

1 Piece(s) 5 Day(s) 8.50 to 8.99-DA0850M-GM to DA0890M-GM124527.0820-5696HS-2524TRPFTP-5

฿ 9,516.48

1 Piece(s) 7 Day(s) 9.00 to 9.49-DA0900M-GM to DA0940M-GM124528.5820-5699HS-2524TRPFTP-5

฿ 9,516.48

1 Piece(s) 5 Day(s) 9.50 to 9.99-DA0950M-GM to DA0990M-GM124530.0820-5701HS-2524TRPFTP-5

฿ 9,516.48

1 Piece(s) 7 Day(s) 10.00 to 10.49-DA1000M-GM to DA1040M-GM164831.5820-0326HS-2534TRPFTP-5

฿ 10,331.80

1 Piece(s) 7 Day(s) 10.50 to 10.9997DA1050M-GM to DA1090M-GM164833.0820-5705HS-2534TRPFTP-5

฿ 10,331.80

1 Piece(s) 5 Day(s) 11.00 to 11.49-DA1100M-GM to DA1140M-GM164834.5820-0328HS-2534TRPFTP-5