1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magic Drill Straight Shank SS-DRA Type (Machining Depth: 8 x D) (SS10-DRA080M-8)

KYR HOLDER

Magic Drill Straight Shank SS-DRA Type (Machining Depth: 8 x D) (SS10-DRA080M-8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Low resistance design for improved hole accuracy
· Thick holder core suppresses deflection
· Cuts scrap into fine pieces
· Simple tip replacement

Part Number
SS10-DRA080M-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Applicable Tip Shank diameter
(mm)
Shank Length
(mm)
Machining Depth
(mm)
Trusco Code Set Screw Wrench

฿ 12,965.92

KYR HOLDER 1 Piece(s) 7 Day(s) 7.94 to 8.49121DA0794M-GM to DA0840M-GM104068.0820-5758HS-2524TRPFTP-5

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank With/without Oil Hole Available

Please check the type/dimensions/specifications of the part SS10-DRA080M-8 in the Magic Drill Straight Shank SS-DRA Type (Machining Depth: 8 x D) series.

Products with similar specification

Part Number
SS10-DRA085M-8
SS10-DRA090M-8
SS10-DRA095M-8
SS12-DRA100M-8
SS12-DRA105M-8
SS12-DRA110M-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Applicable Tip Shank diameter
(mm)
Shank Length
(mm)
Machining Depth
(mm)
Trusco Code Set Screw Wrench

฿ 12,965.92

1 Piece(s) 7 Day(s) 8.50 to 8.99126DA0850M-GM to DA0890M-GM104072.0820-5759HS-2524TRPFTP-5

฿ 12,965.92

1 Piece(s) 7 Day(s) 9.00 to 9.49130DA0900M-GM to DA0940M-GM104076.0820-5762HS-2524TRPFTP-5

฿ 12,965.92

1 Piece(s) 7 Day(s) 9.50 to 9.99135DA0950M-GM to DA0990M-GM104080.0820-5765HS-2524TRPFTP-5

฿ 12,965.92

1 Piece(s) 7 Day(s) 10.00 to 10.49144DA1000M-GM to DA1040M-GM124584.0820-5766HS-2534TRPFTP-5

฿ 14,126.19

1 Piece(s) 7 Day(s) 10.50 to 10.99149DA1050M-GM to DA1090M-GM124588.0820-5767HS-2534TRPFTP-5

฿ 14,126.19

1 Piece(s) 7 Day(s) 11.00 to 11.49154DA1100M-GM to DA1140M-GM124592.0820-5768HS-2534TRPFTP-5