(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Unique EZ adjustment structure
· Easy positioning and high repeatability
· Suppresses variation in machining size with high restraint force
· Precision-oriented HP type
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter øA | Overall Length L1 | Shank Diameter øD | Trusco Code | Compatible Sleeve |
---|---|---|---|---|---|---|---|---|---|---|
฿ 840.93 | KYR HOLDERS | 1 Piece(s) | 5 Day(s) | 2 | 36 | 2 | 820-5563 | EZH020... | ||
฿ 903.64 | KYR HOLDERS | 1 Piece(s) | 7 Day(s) | 2.5 | 39.5 | 2.5 | 820-5564 | EZH025... | ||
฿ 903.64 | KYR HOLDERS | 1 Piece(s) | 7 Day(s) | 3 | 47.9 | 3 | 820-5565 | EZH030... | ||
฿ 966.36 | KYR HOLDERS | 1 Piece(s) | 5 Day(s) | 3.5 | 51.9 | 3.5 | 820-5566 | EZH035... | ||
฿ 966.36 | KYR HOLDERS | 1 Piece(s) | 5 Day(s) | 4 | 60.8 | 4 | 820-5567 | EZH040... | ||
฿ 1,123.15 | KYR HOLDERS | 1 Piece(s) | 5 Day(s) | 5 | 73.1 | 5 | 820-5568 | EZH050... | ||
฿ 1,279.95 | KYR HOLDERS | 1 Piece(s) | 5 Day(s) | 6 | 83.1 | 6 | 820-5569 | EZH060... |
Loading...
Use | Minor Diameter | Preferred Hand | Right Handed | Clearance Angle | 5° |
---|---|---|---|---|---|
Oil Hole Presence | None | Insert Grade | PR1225 | Reference Corner R (rε) | 0.08 ±0.015 |
Insert Breaker | Parallel Breaker |
How can we improve?
How can we improve?