1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Gas Lens Collet Body For TIG Welding (Part Number)

COLLET BODY 3.2MM GAS LENS

Electric Welding Machine, Gas Lens Collet Body For TIG Welding
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,416.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Collet body for TIG welding. (For gas lens)

Part Number
H21B54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,416.67

COLLET BODY 3.2MM GAS LENS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Welding Torch Parts Welding rod, wire diameter(mm) 3.2 Details Model For AW(F)-26
Trusco Code 851-2998

Please check the type/dimensions/specifications of the part H21B54 in the Electric Welding Machine, Gas Lens Collet Body For TIG Welding series.