(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision Screwdriver Set, Precision Grip

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4370

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.00 / No. 0 / No. 1
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.5, 2.0, 3.0
  • Shaft Length L (mm)
    60, 75, 80
  • Single Item / Set Classification
    Set Parts
  • Set Content
    Flathead screwdriver: 1.5 × 60, 2.0 × 60, 3.0 × 75 cross-head screwdriver: PH00 × 60, PH0 × 60, PH1 × 80
  • Supplement
    Cross-head/flathead screwdriver 6 pcs./set
Part Number
4370
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,241.91

BON DRIVER 1 Piece(s) 1 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.00 / No. 0 / No. 1
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.5, 2.0, 3.0
  • Shaft Length L (mm)
    60, 75, 80
  • Single Item / Set Classification
    Set Parts
  • Set Content
    Flathead screwdriver: 1.5 × 60, 2.0 × 60, 3.0 × 75 cross-head screwdriver: PH00 × 60, PH0 × 60, PH1 × 80
  • Supplement
    Cross-head/flathead screwdriver 6 pcs./set

Product Description

High-quality precision grip precision screwdriver set made in Germany.
[Features]
· Set of 3 cross-head screwdrivers and 3 flathead screwdrivers for a total of 6.
· Polypropylene resin handle.
· The blade tip is precision machined with a black tip.
· Powerful tightening work by inserting the blade is also possible.
· The hardness and torque values are equivalent to or exceed the German DIN standard and ISO criteria.
[Applications]
· Ideal fortighteningand/or loosening screws.

Specifications of 4370

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.00 / No. 0 / No. 1
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.5, 2.0, 3.0
  • Shaft Length L (mm)
    60, 75, 80
  • Single Item / Set Classification
    Set Parts
  • Set Content
    Flathead screwdriver: 1.5 × 60, 2.0 × 60, 3.0 × 75 cross-head screwdriver: PH00 × 60, PH0 × 60, PH1 × 80
  • Supplement
    Cross-head/flathead screwdriver 6 pcs./set
Part Number
4370
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,241.91

BON DRIVER 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1