- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Stubby Flathead Screwdriver (Tip Size 1mm)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip Size, Slotted (-) Blade Width (mm) B1 |
|
฿ 301.51
|
BON DRIVER
|
1 Piece(s)
|
|
31 Day(s)
|
5 |
|
฿ 314.22
|
BON DRIVER
|
1 Piece(s)
|
|
31 Day(s)
|
6 |
Basic Specifications
-
- Standards for Tip Shape
- Minus (-)
-
- Shaft Length L (mm)
- 30
-
- Single Item / Set Classification
- Single Item
-
- Tip Size, Slotted (-) Blade Thickness (mm) B2
- 1
-
- Grip Diameter(mm)
- 30
Product Description
High-quality stubby flathead screwdriver made in Germany.
[Features]
· 80-mm long.
· Employs a well-cushioned bar grip/double-molded handle.
· Powerful tightening work by inserting the blade is also possible.
· The hardness and torque values are equivalent to or exceed the German DIN standard and ISO criteria.
· Designed not to rotate during work.
[Applications]
· For tightening and / or loosening screws at narrow locations.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip Size, Slotted (-) Blade Width (mm) B1 |
|
฿ 301.51
|
BON DRIVER
|
1 Piece(s)
|
|
31 Day(s)
|
5 |
|
฿ 314.22
|
BON DRIVER
|
1 Piece(s)
|
|
31 Day(s)
|
6 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?