(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Comfortable Grip Type Screwdriver Set (3 Pcs./Set)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2325

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0 / No. 1 / No. 2
  • Shaft Length L (mm)
    60, 80, 100
  • Single Item / Set Classification
    Set Parts
  • Set Content
    Cross-head screwdriver: PH0 × 60, PH1 × 80, PH2 × 100
  • Supplement
    Cross-head screwdriver 3 pcs./set
Part Number
2325
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 789.07

BON DRIVER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0 / No. 1 / No. 2
  • Shaft Length L (mm)
    60, 80, 100
  • Single Item / Set Classification
    Set Parts
  • Set Content
    Cross-head screwdriver: PH0 × 60, PH1 × 80, PH2 × 100
  • Supplement
    Cross-head screwdriver 3 pcs./set

Product Description

High-quality comfortable grip type screwdriver set made in Germany 3 pcs./set
[Features]
· Set of 3 cross-head screwdrivers.
· Employs a well-cushioned bar grip/double-molded handle.
· Powerful tightening work by inserting the blade is also possible.
· The hardness and torque values are equivalent to or exceed the German DIN standard and ISO criteria.
· Designed not to rotate during work.
· Chromium-vanadium-molybdenum blade, chrome plated finish.
· The bladetipis precision machined with a black tip that fits the screw with high precision.
[Applications]
· Ideal for tightening and/or loosening screws.

Specifications of 2325

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0 / No. 1 / No. 2
  • Shaft Length L (mm)
    60, 80, 100
  • Single Item / Set Classification
    Set Parts
  • Set Content
    Cross-head screwdriver: PH0 × 60, PH1 × 80, PH2 × 100
  • Supplement
    Cross-head screwdriver 3 pcs./set
Part Number
2325
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 789.07

BON DRIVER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1