(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Comfortable Grip Type Screwdriver Set (5 Pcs./Set)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2305

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5, 5.5, 7.0
  • Shaft Length L (mm)
    80, 100, 125
  • Single Item / Set Classification
    Set Parts
  • Set Content
    Flathead screwdriver: 4.5 × 125, 5.5 × 125, 7.0 × 125 cross-head screwdriver: PH1 × 80, PH2 × 100
  • Supplement
    Cross-head/flathead screwdriver 5 pcs./set
Part Number
2305
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,350.00

BON DRIVER 1 Piece(s) 1 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5, 5.5, 7.0
  • Shaft Length L (mm)
    80, 100, 125
  • Single Item / Set Classification
    Set Parts
  • Set Content
    Flathead screwdriver: 4.5 × 125, 5.5 × 125, 7.0 × 125 cross-head screwdriver: PH1 × 80, PH2 × 100
  • Supplement
    Cross-head/flathead screwdriver 5 pcs./set

Product Description

High-quality comfortable grip type screwdriver set made in Germany 5 pcs/set.
[Features]
·A set of 2 Phillips screwdrivers and 3 flathead screwdrivers.
·A highly cushioned rubber grip and double handle are used.
​· ​Also capable of heavy duty tightening by inserting the blade.
​• ​The hardness and torque values are equivalent to or exceed the German DIN standard and ISO criteria.
​· ​Designed to not rotate during work.
·Chrome vanadium molybdenum blade with chrome plated finish.
·The blade tip is precision machined with a black tip that fits the screw with high precision.
[Applications]
·Ideal for tightening and loosening screws.

Specifications of 2305

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5, 5.5, 7.0
  • Shaft Length L (mm)
    80, 100, 125
  • Single Item / Set Classification
    Set Parts
  • Set Content
    Flathead screwdriver: 4.5 × 125, 5.5 × 125, 7.0 × 125 cross-head screwdriver: PH1 × 80, PH2 × 100
  • Supplement
    Cross-head/flathead screwdriver 5 pcs./set
Part Number
2305
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,350.00

BON DRIVER 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1