(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cross-Head Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2082

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Grip Diameter(mm)
    26
Part Number
2082
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size Plus (+) Shaft Length L (mm) Grip Diameter
(mm)

฿ 271.61

BON DRIVER 1 Piece(s) 31 Day(s) No. 0 60 26

Basic Specifications

Product Description

High-quality cross-head screwdriver made in Germany.
[Features]
· Employs a well-cushioned bar grip/double-molded handle.
· The blade tip is precision machined with a black tip.
· ​Powerful tightening work by inserting the blade is also possible.
· The hardness and torque values are equivalent to or exceed the German DIN standard and ISO criteria.
· Designed not to rotate during work.
[Applications]
· Ideal for tightening and/or loosening screws.

Specifications of 2082

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Grip Diameter(mm)
    26
Part Number
2082
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size Plus (+) Shaft Length L (mm) Grip Diameter
(mm)

฿ 271.61

BON DRIVER 1 Piece(s) 31 Day(s) No. 0 60 26

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1