1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Blade Almighty, Genuine Tip Saw (Spare Blade) (Part Number)

YSS CHIP SAW

Double Blade Almighty, Genuine Tip Saw (Spare Blade)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,218.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
Can be used for cutting wood, aluminum, and PVC.
[Features]
It can cut with 2 blades, and vertical work on walls, etc., is also possible.

Part Number
WB-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,218.18

YSS CHIP SAW 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 90 Blade thickness(mm) 1.6 Number of flutes(P) 24
Detail Type Almighty tip Compatible Cutting Material Wood, iron, aluminum, PVC JAN Code 4534587139106

Please check the type/dimensions/specifications of the part WB-90 in the Double Blade Almighty, Genuine Tip Saw (Spare Blade) series.