(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ground Terminal F-166

Ground Terminal F-166

You can add up to 6 items to the comparison list.

Loading...

Specifications of F-166

  • Product Type
    Anti-static grounding supply
  • External Dimensions(mm)
    42 (W) × 20 (H) × 88 (D)
  • Connection Terminal
    4 Outlets (M4 Screw Diameter)
  • Weight(g)
    40
  • Accessory
    Mounting Screws × 2
  • Standard
    RCJS
  • RoHs
    Supported
Part Number
F-166
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 583.85

HZN EARTH TERMINALS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Anti-static grounding supply
  • External Dimensions(mm)
    42 (W) × 20 (H) × 88 (D)
  • Connection Terminal
    4 Outlets (M4 Screw Diameter)
  • Weight(g)
    40
  • Accessory
    Mounting Screws × 2
  • Standard
    RCJS
  • RoHs
    Supported

Product Description

[Features]
・ Terminal block consolidates a maximum of 8 grounding wires.
・Complies with anti-static countermeasure standards (RCJS).

Specifications of F-166

  • Product Type
    Anti-static grounding supply
  • External Dimensions(mm)
    42 (W) × 20 (H) × 88 (D)
  • Connection Terminal
    4 Outlets (M4 Screw Diameter)
  • Weight(g)
    40
  • Accessory
    Mounting Screws × 2
  • Standard
    RCJS
  • RoHs
    Supported
Part Number
F-166
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 583.85

HZN EARTH TERMINALS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1