1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Brushless Electric Screwdriver (Dual Start Type Push/Lever)

HIO POWER TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Brushless Electric Screwdriver (Dual Start Type Push/Lever)
  • Brushless Electric Screwdriver (Dual Start Type Push/Lever)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/05/2024
Filter By :
Part Number :
  • From :
    ฿ 17,532.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Counts the number of rotation pulses of the motor so that screw tightening errors are detected in real time with higher accuracy.
· Won't miss the mixing in of different types of screws or floating screws.
· Direct teaching has made setting simpler.
· The number of screws tightened is displayed.
· Capable of systemized management on screw-tightening errors thanks to the installed serial port.

Part Number
BLG-5000BC2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,532.00

฿ 16,474.82

HIO POWER TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Output torque(N▪m) 0.2 to 1.2 Compatible Screw: Small Screw(mm) 2.0 to 3.0 Cord Length(m) 2
Start Method For Both Push/Lever Compatible Screw: Tapping Screw(mm) 2.0 to 3.0 Rotation Speed(min⁻¹) High: 1,000, Low: 690
Overall Length(mm) 235 External diameter(mm) 46 Body diameter(mm) (Non-circular) Maximum: ø38, Minimum: ø32
Torque conversion Stepless adjustment Bit socket HIOS shank (standard) H4 Bit socket hex shank H5 and 5HEX (dual-use socket)
Compatible power supply T-45BL, T-70BL (sold separately) Trusco code 835-8185 Attachments HIOS shank bits (1 each): +#1 (ø4.0 × 40 mm), +#2 (ø4.0 × 40 mm) / 1 L-shaped hex wrench: subtense 5 mm
Mass(g) 425

Please check the type/dimensions/specifications of the part BLG-5000BC2 in the Brushless Electric Screwdriver (Dual Start Type Push/Lever) series.