1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Motor Flexible Hose for AZIMUT Mobile Chamfer Carrier

HAMFERED CARRIER FLEXIBLE HOSE

Motor Flexible Hose for AZIMUT Mobile Chamfer Carrier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 99,837.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It allows straight and curved parts to be easily chamfered by tracing the edge of the workpiece.

Part Number
KP-AZ0431
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 99,837.08

HAMFERED CARRIER FLEXIBLE HOSE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Chamfer angle(°) 45 Set Content 500 W Electric Motor (100 VAC Specification), 1.2 m Flexible Hose (number of rotations: 11,000 to 25,000 RPM)

Please check the type/dimensions/specifications of the part KP-AZ0431 in the Motor Flexible Hose for AZIMUT Mobile Chamfer Carrier series.