1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZIMUT Mobile Contouring Carrier

MOBILE CONTOURING CARRIER

AZIMUT Mobile Contouring Carrier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 48,306.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applications: Chamfering, horizontal type
, tool diameter (D) (mm): 0 to 2
Chamfer angle (°): 45
Set contents: Carbide Cutter KP-AZ660 included

Part Number
KP-AZ0070
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 48,306.36

MOBILE CONTOURING CARRIER 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Tool Diameter (D)(mm) 0 to 2 Chamfer angle(°) 45
Set Content With Carbide Cutter KP-AZ660

Please check the type/dimensions/specifications of the part KP-AZ0070 in the AZIMUT Mobile Contouring Carrier series.