(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Martor Safety Knife Replacement Blades【10 Pieces Per Package】

Martor Safety Knife Replacement Blades

You can add up to 6 items to the comparison list.

Loading...

Specifications of MR145

  • Product Model
    Other
  • Main Body, Replacement Blade
    Blade Replacement
  • Blade Thickness(mm)
    0.3
  • Applicable Cutter
    Optisafe (MR100145), Handy (MR444)
  • Material
    Stainless steel
Part Number
MR145
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 387.10

MATER SAFETY CUTTER BLADE 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Basic Specifications

  • Product Model
    Other
  • Main Body, Replacement Blade
    Blade Replacement
  • Blade Thickness(mm)
    0.3
  • Applicable Cutter
    Optisafe (MR100145), Handy (MR444)
  • Material
    Stainless steel

Specifications of MR145

  • Product Model
    Other
  • Main Body, Replacement Blade
    Blade Replacement
  • Blade Thickness(mm)
    0.3
  • Applicable Cutter
    Optisafe (MR100145), Handy (MR444)
  • Material
    Stainless steel
Part Number
MR145
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 387.10

MATER SAFETY CUTTER BLADE 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1