1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Test Indicator

MAGNETIC HOLDERS

Test Indicator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,362.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 0.002 mm Scale, Measurement Range: 0.28 mm
· No Clutch Type
· With Dovetail Grooves x 3

Part Number
NF2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,362.46

MAGNETIC HOLDERS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Application Lever Type (Indicator) Display Method Dial Scale interval minimal display(mm) 0.002
Scale type Balance Scale Waterproof Function NA Output terminal for measuring data: with or without NA
Detailed Type No Clutch Type Measurement Range Details(mm) 0.28