(EA857DP・DP-10・DR・DR-0For )Cutting saw Accessories EA857DR-29

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Blade Width …20mm
・Blade Length …40mm
・Material …Carbide
・Usage …Stainless ,Bis ,Nail ,General Metal Cutoff
・Multi Tool Power Efficiency To transmission 3DThe shape Adoption.
・BOSCH・MAKITA・HITACHI OISMulti Tool ,BOSCH Star Lock System All The model Usable.
・Metal Max…Cutting edge Carbide Carbide Bimetal Construction.