(EA857DP・DP-10・DR・DR-0For )Cutting saw Accessories EA857DR-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Blade Width …20mm
・Blade Length …30mm
・Material …Bimetal
・Usage …Wood , Gypsum Board Cutoff
・3D shape is adopted to efficiently transmit the power of multi tool.
・Can be used for all models of Bosch ・ Makita ・ Hitachi OIS multi tool, Bosch Star Lock system.