[Free-cutting ]Cemented Carbide Cutter (Iron ・Cast For )(6mm Shank) EA819JH-706

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft Dia. …6.0mm
・Material …Steel
・Blade Dia. ×Blade Length ×Full length …6×5.4×50mm
・Applicable Code Material …Iron ・Cast
・Free-cutting