1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zoom Binocular EA757AD-102

MEASURING INSTRUMENT

Zoom Binocular EA757AD-102
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,657.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnification …7~21Double
・Object Lens Dia. …25mm
・Minimum Focus Distance …2.5m
・The Actual Sight …4.5~2.3°
・Brightness …9~1
・size …91×107mm
・Weight …200g
・Accessories …Case ,Strap

Part Number
EA757AD-102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,657.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Size 91×107mm Brightness 9 to 1 Accessories Case, strap
Magnification 7 to 21 times Objective lens diameter 25mm Weight 200g
True field of view 4.5 to 2.3° Shortest Focusing Distance 2.5m

Please check the type/dimensions/specifications of the part EA757AD-102 in the Zoom Binocular EA757AD-102 series.