1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zoom Binocular EA757AD-26D

MEASURING INSTRUMENT

Zoom Binocular EA757AD-26D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,097.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnification …20 to 100Double
・Object Lens Dia. …30mm
・The Actual Sight …1.3 to 0.5°
・Field of view 1,000 meters away…22.7 to 8.9m
・The shortest focusing distance…10m
・Brightness…2.25 to 0.09
・size…159 x 162mm
・Weight…600g
・Accessories…case,stlap,Tripod mounting holder, Eyepiece cap 2 pcs,Objective cap 2 pcs,lens cloth,instruction manual
・Polo prism type binoculars
・With the lever of the right eyepiece section, you can steplessly change the magnification from20 times to 100 times.
・We adopt environment-friendly eco-glass.
・Use BaK 4 glass material with high refractive power.
・Zoomable binoculars with maximum magnification of 100 times that can be used for many purposes from nature observation to wild bird observation, observation of the moon.
・Since a tripod mounting holder is attached, it can be attached to a commercially available tripod and can be observed with stable view without blurring.

Part Number
EA757AD-26D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,097.45

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Visibility at 1,000 m Away 22.7 to 8.9m Size 159×162mm Brightness 2.25 to 0.09
Accessories Case, strap, tripod mounting holder, eyepiece cap × 2, objective cap × 2, lens cloth, instruction manual Magnification 20 to 100 times Objective lens diameter 30mm
Weight 600g True field of view 1.3 to 0.5° Shortest Focusing Distance 10m

Please check the type/dimensions/specifications of the part EA757AD-26D in the Zoom Binocular EA757AD-26D series.