1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loupe EA756FG-6

MEASURING INSTRUMENT

Loupe EA756FG-6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 934.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・size …Dia 72×64mm
・Glass Lens
・1mm step Memory Adapted
・Magnification …5Double
・Lens Dia. …Dia 30mm

Part Number
EA756FG-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 934.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Size ø 72×64mm Lens diameter ø 30mm Magnification 5 times

Please check the type/dimensions/specifications of the part EA756FG-6 in the Loupe EA756FG-6 series.