1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand Loupe EA756FE-17

MEASURING INSTRUMENT

Stand Loupe EA756FE-17
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,422.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ESCO optical device, stand magnifier, EA756FE.
[Product Type]: Stand magnifier
[Lens Material]: White glass lens (double lens)

Part Number
EA756FE-17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,422.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Arm Size 54mm Base Size ø 45mm Lens diameter ø 20mm
Magnification 15 times Weight 94g

Please check the type/dimensions/specifications of the part EA756FE-17 in the Stand Loupe EA756FE-17 series.