1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loupe With Light (Led) EA756FD-4

ESC MEASURING INSTRUMENT

Loupe With Light (Led) EA756FD-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,298.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Light Source …LED Ball
・Power Supply …C Battery ×2 Pcs (Separately Sold )
・Glass Lens
・0.5mm step Memory Adapted
・Magnification …10Double
・Lens Dia. …Dia 30mm
・Full length …180mm

Part Number
EA756FD-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,298.85

ESC MEASURING INSTRUMENT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Power Supply C battery × 2 pcs. (sold separately) Lens diameter ø 30mm Magnification 10 times
Light Source LED bulb Overall Length 180mm

Please check the type/dimensions/specifications of the part EA756FD-4 in the Loupe With Light (Led) EA756FD-4 series.