1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Loupe EA756FB-11

MEASURING INSTRUMENT

Hand Loupe EA756FB-11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,432.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Glass Lens (Double lens )
・Magnification …10Double
・Lens Dia. …Dia 28mm
・Full length …105mm

Part Number
EA756FB-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,432.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Lens diameter ø 28mm Magnification 10 times Overall Length 105mm

Please check the type/dimensions/specifications of the part EA756FB-11 in the Hand Loupe EA756FB-11 series.