1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Weather Station EA728AC-35

MEASURING TOOL

Weather Station EA728AC-35
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 647.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement Range …Temperature :-10~70℃,Humidity :20~99%RH
・Resolution …Temperature :0.1℃,Humidity :1%RH
・Function …Highest And Lowest Temperature Display
・Power Supply …LR1130×1 Pcs (With )
・size …58(W)×11(D)×33(H)mm
・Weight …20g
・Material …Plastic
・The back With Stand

Part Number
EA728AC-35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 647.06

MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Function Maximum / minimum temperature display Materials Plastic Size(mm) 58(W)×11(D)×33(H)mm
Weight 20g Measurement range Temperature: -10 to 70°C, humidity: 20 to 99%RH Power Supply LR1130 × 1 pcs. (included)
Resolution Temperature: 0.1°C; Humidity: 1%RH

Please check the type/dimensions/specifications of the part EA728AC-35 in the Weather Station EA728AC-35 series.