Adjustable Press Insulated. Torque driver EA723VK-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex agonal Dim. …9mm
・Accuracy …±6%
・1000V Insulated
・EA560-2.5~62,-101~-104Exclusive Use
・Torque Range (N・m)…1.7~3.5
・Minimum Scale(N,M) …0.10
・Length(Mm) …192