1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Sensor EA701SE-33

MEASURING TOOL

Temperature Sensor EA701SE-33
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 30,634.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Specification…For low temperature
・Measurement range…-100 to 50 ℃
・Sensor size…Tip:Dia 3.2 x 250mm
・Cord length…1.5m
・Option sensor

Part Number
EA701SE-33 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,634.00

฿ 21,930.88

MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Sensor Size(mm) Tip: ⌀3.2 × 250 mm Cord Length(m) 1.5m Specifications For low-temperature use
Measurement range -100 to 50°C

Please check the type/dimensions/specifications of the part EA701SE-33 in the Temperature Sensor EA701SE-33 series.