(1/2) TORX Socket Wrench Set EA617ZJ-2A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…21Point
・Square Drive …1/2"
・TORX socket …E10・E12・E14・E16・E18・E20・E24
・TORX Bit Socket …T20・T25・T27・T30・T40・T45・T50・T55・T60
・Ratchet Handle …265.5mm
・Extension bar …52mm・130mm ・255mm
・Universal Joint