1/2 Sqsocket Wrench Set(With Tray) (High Torque ) EA617AN-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square Drive …1/2"
・Ratchet Handle …281mm
・Extension Handle …271mm
・Socket(6P) …10・11・12・13・14・15・16・17・18・19mm
・Extension bar …250mm
・With pin fixed type extension handle, it transmits strong torque firmly.
・With hold function. 2 consecutive lock balls are built in, and it prevents bolts and nuts fromcoming off strongly.