Combination Spanner Set EA614BD-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…10Pair
・Size …4・4.5・5・5.5・6・7・8・9・10・11mm
・Material …Tool Steel
・Full length …65 to 100mm
・Total Weight …120g
・12 Points (Only 4mm・4.5mm are 6 Points )
・With Vinyl Case
・Short sized spanner suitable for working in a narrow place and turning small bolts and the like.