[Claw] Cutter Knife (Fluorine Processing ) EA589BC-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Blade :Special black blade
・Fluorine processing of polishing surface(sharpness is good.)
・With convenient claw to open paint can
・Rubber Adapted Grip
・Description …Auto Locking Type
・Blade Length …100mm
・Blade Width18mm
・Blade Thickness …0.5mm
・Full length …165mm