Driver Bit Set With Ratchet Handle EA562WD

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Mini Bit Ratchet Handle (Hex agonal Dim. 1/4")…87mm
・Mini socket Ratchet Handle …107mm
・Mini Magnetic Driver …78mm
・1/4"Sq Hex Socket Adapter
・1/4"Sq Socket (Hexagonal Shaft )…4.0・5.0・5.5・6.0・7.0・8.0・10・12・13mm
・(+)Bit …#1#2
・Hex Bit …3.0・4.0・5.0・6.0mm
・Torx Bit …T10・T15・T20・T25・T30・T40
・Pozidriv Bit …#1・#2
・Bit Length …25mm