Ultra Light Short Size Adjustable Wrench EA530HD-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Ultra Light Wide Type
・Material …Chrome-Vanadium Steel
・With Opening Width Scale
・Since the tip is thin, workability is excellent at a narrow place.
・Jaw thickness…2.5mm
・Overall length…115mm
・Maximum jaw opening…13mm
・Weight45g