1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Proof Work Sheet EA334BC-1

ESC WELDING SUPPLIES

Heat-Proof Work Sheet EA334BC-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,686.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Thickness …1.6mm
・Material …Flame-proof Fiber and Aramid fiber Compounding Material
・It does not melt absolutely and does not harden, so it is soft texture even if it is exposed to fire.
・size …1,000×1,000mm

Part Number
EA334BC-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,686.99

ESC WELDING SUPPLIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Size 1,000×1,000mm Thickness 1.6mm Materials Composite material of flame-resistant fiber and aramid fiber

Please check the type/dimensions/specifications of the part EA334BC-1 in the Heat-Proof Work Sheet EA334BC-1 series.