1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pencil Grinder (Oil Free ) EA159CP-70

ESC AIR TOOL

Pencil Grinder (Oil Free ) EA159CP-70
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37,698.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Chuck size …3mm
・No-load rotation speed …100000rpm
・Full length …129mm
・Air Consumption …170L/min
・Weight …150g
・Oil Free ,Motor Exchange Possible
・Ceramic Bearing
・Low vibration and low noise.

Part Number
EA159CP-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,698.56

ESC AIR TOOL 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Weight 150g Amount of Air Consumed 170 L/min Chuck size 3mm
Overall Length 129mm No Load Speed 100,000 rpm

Please check the type/dimensions/specifications of the part EA159CP-70 in the Pencil Grinder (Oil Free ) EA159CP-70 series.